Double Timing Belt Conveyor 8 40 D
0.0.711.35

Double Timing Belt Conveyor 8 40 D

0.0.711.35

Assign to comparison list Compare products https://lt-product.item24.com/en/directlink/pro/71135
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.

More Product Information

  • Attributes
  • Details
  • Downloads
  • Classification
Double Timing Belt Conveyor 8 40 D
0.0.711.35

Attributes

Line
FT
line 8
Delivery unit
1 pce.
Width of conveyor BF
BF = 40, 80 mm
Nominal voltage
Un = 230/400 V
Conveyor belt width BT
BT = BF-8 mm
Drive arrangement
Output side left/right
Axle spacing on BFT (generated)
LA = 500–6000 mm
Total width of conveyor BG - BFT (generated)
BG = 172–2400 mm
Conveyor belt speed BFT (generated)
V TB = 2.8–31.4 m/min
Drive position
0°; 90°; 180°; 270°
Double Timing Belt Conveyor 8 40 D
0.0.711.35

Details

Double Timing Belt Conveyor 8 40 D is available with two belt widths and in lengths of up to 6000 mm. The gap between the synchronised belts can be anything up to 2400 mm. This ensures heavy, inherently stable products can be efficiently transported.
Side guides help the durable Timing Belt with integrated steel wires cope with lateral forces and improve occupational health and safety. Depending on the type of belt used, Double Timing Belt Conveyor 8 40 D can either have reduced static friction to enable accumulation or be designed for continuous conveying on an incline of up to 20°.
The stable load-bearing frame with four freely accessible Line 8 grooves makes it easier to attach accessories, connect stands and integrate machines. The gap between the two belts provides space for installing sensors and actuators below the conveyed loads.

Downloads

Assembly instruction(27 MB)
Declaration of incorporation(2 MB)
Technical documentation(298 KB)
Double Timing Belt Conveyor 8 40 D
0.0.711.35

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120402
eCl@ss 4.0
36121401
eCl@ss 4.1
36121401
eCl@ss 5.0
36120402
eCl@ss 5.1
36120402
eCl@ss 6.0.1
36120402
eCl@ss 7.1
36120402
eCl@ss 8.0
36120402
UNSPSC 7.0
26111506
UNSPSC 9.0
26111506
customs tariff number
84283300