Parallel Drive Set 6 60 D12-1 SE 60
0.0.708.27

Parallel Drive Set 6 60 D12-1 SE 60

0.0.708.27

View CAD-Data Assign to comparison list Compare products https://lt-product.item24.com/en/directlink/pro/70827
Special features:
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
Delivery unit
Bulk tiers
Price
1 set
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Downloads
  • Classification
Parallel Drive Set 6 60 D12-1 SE 60
0.0.708.27

Attributes

Delivery unit
1 set
Weight
m = 591 g
ESD
ESD-safe = No
Maximum permissible torque of coupling – drive side
Mmax = 3.7 Nm
Efficiency
. = 1
Parallel Drive Set 6 60 D12-1 SE 60
0.0.708.27

Details

Parallel Drive Set housing 6 60, for Motor SE 60, Al
Parallel Drive Set cover 6 60, Al
Expanding hub shaft D14/D12
2 timing pulleys HTD3 Z38 D14
Timing Belt R15 3M L294
4 Button-Head Screws ISO 7380-M4x14 (ULS)
5 Hexagon Socket Head Cap Screws DIN 912 M3x12, St, bright zinc-plated
4 Hexagon Socket Head Cap Screws DIN 912 M4x16, St, bright zinc-plated
Countersunk Screw DIN 7991 M3x8, St, bright zinc-plated
Clamping hub D40/D14, for Motor SE 60, St
Threaded plate SE 60
Parallel Drive Set 6 60 SE 60 combines Linear Unit KGT 6 60 P20 with a Motor at an angle of 180°. The fact the drive is positioned parallel to the Linear Unit means exceptionally space-saving applications can be realised.
A timing-belt drive ensures non-slip power transmission. As a plug-and-play solution, it does not require any machining when using item Motors from the 60 series.
Parallel Drive Set 6 60 D12-1 SE 60
0.0.708.27

Accessoires / Service

Drive Set 6 60 D30/D12 SE 40
Delivery unit
1 set
Article-No.
0.0.692.53
Drive Set 6 60 D30/D12
Delivery unit
1 set
Article-No.
0.0.704.53
item MotionDesigner®
Delivery unit
Article-No.
0.0.677.79

Downloads

Assembly instruction(7 MB)
Parallel Drive Set 6 60 D12-1 SE 60
0.0.708.27

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
23170208
eCl@ss 4.0
23170301
eCl@ss 4.1
23170301
eCl@ss 5.0
23170210
eCl@ss 5.1
23170210
eCl@ss 6.0.1
23309205
eCl@ss 7.1
23170208
eCl@ss 8.0
23170208
UNSPSC 7.0
31163001
UNSPSC 9.0
31163001
customs tariff number
84879090