Stacking Unit D30 Bar T1
0.0.707.16

Stacking Unit D30 Bar T1

0.0.707.16

View CAD-Data Assign to comparison list Compare products https://lt-product.item24.com/en/directlink/pro/70716
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce.
≥1
on application

on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Classification
Stacking Unit D30 Bar T1
0.0.707.16

Attributes

Line
Line D30
Delivery unit
1 pce.
Weight
m = 246.8 g
ESD
ESD-safe = Yes
Stacking Unit D30 Bar T1
0.0.707.16

Details

Preassembled
Stacking Unit D30 Bar T1, St, bright zinc-plated
Bearing Set D30/D16-5 M6
Efficient container management! Karakuri/LCA can help you significantly reduce the strain on your employees when stacking and unstacking small load carriers (SLCs). The rotating Stacking Unit D30 Bars T1 and T2 have a large contact surface, ensuring containers are held securely in place. When actuated, the Bars pivot to the side and release the SLCs for further handling.
Stacking Unit D30 Bar T1 and Stacking Unit D30 Bar T2 are functionally identical but mirror images of each other for use on opposite sides. Two of each product – Stacking Unit D30 Bars T1 and T2 – are needed to construct a stacker/destacker.
If two bearing points are needed on the stacking unit, the free hole can be extended with an additional Bearing Set D30/D16-5 M6 (0.0.702.10). The Bearing Set is used to fasten the Bar to a Line 6 groove (on Profile Tube 6 D30, for example). The Bearing Set features two axial needle bearings and one radial ball bearing for reduced friction and improved process reliability. Even when under load, the durable bearing ensures only a small amount of force is needed to release containers.
Stacking Unit D30 Bar T1
0.0.707.16

Accessoires / Service

Bearing Set D30/D16-5 M6
Delivery unit
1 pce.
Article-No.
0.0.702.10
Fastening Set 6 D30 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.37
Fastening Set 6 15mm with Countersunk Screw M6
Delivery unit
1 set
Article-No.
0.0.697.38
Profile 6 D30, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.616.46
Profile 6 30x30 light, natural
Delivery unit
cut-off max. 6000 mm
Article-No.
0.0.419.06
Adapter 6 D30/R15-2
Delivery unit
1 pce.
Article-No.
0.0.692.05
Stacking Unit D30 Bar T1
0.0.707.16

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120490
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
73269098