Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005

0.0.699.10

View CAD-Data Assign to comparison list Compare products https://lt-product.item24.com/en/directlink/pro/69910
Special features:
item products are based on different modular dimensions and their associated system grooves. Profiles from Lines 5, 6, 8, 10 and 12 each need corresponding sizes of fasteners. The profiles in Line X feature a Line 8 system groove but have a particularly flat surface with minimum curve radii that make them ideal for building sealed constructions.
Components that are RoHS-compliant contain no dangerous substances such as lead or cadmium. EC Directive 2002/95/EC (RoHS 1) restricts the use of certain substances in electronic devices and components. These include batteries, etc.
All substances are registered according to the REACH regulation. REACH (Registration, Evaluation, Authorisation and Restriction of Chemicals) ensures that users have accurate information on the type and properties of operating materials, lubricants, etc. that they might come into contact with.
These components are protected against electrostatic discharge. Static discharges can damage electrical components. ESD-safe components safely dissipate differences in potential.
Delivery unit
Bulk tiers
Price
1 pce., length 4500 mm
≥1
on application
1 pce., length 3000 mm
≥1
on application
cut-off max. 4500 mm
≥1
on application

on application on application on application

More Product Information

  • Attributes
  • Details
  • Accessories
  • Tools
  • Downloads
  • Classification
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Attributes

Line
Line D30
Property
black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Weight, spec. Length
m = 790.0 g/m
ESD
ESD-safe = Yes
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Details

Roller conveyor profile, St, bright zinc-plated
Castors PP, black
Axles St, bright zinc-plated
The roller conveyor profile of Roller Conveyor St D30 T1 ESD with Flanged Wheel is made of 1 mm sheet steel and can be easily cut to the desired length. It uses smooth-running roller elements on steel axles.
A large selection of fastening brackets makes it possible to create conveyor lines in a whole host of installation scenarios and at any angle. Simply push the roller conveyor into the fastening bracket and mount it on the (Profile) Tube.
The relevant statutory regulations, such as DGUV standards in Germany, must be adhered to when building racks. Please note that the load-carrying capacity of item Roller Conveyors can exceed the capacity of other components. The maximum deflection (f) item recommends for two parallel Roller Conveyors is: f < 1/100 a
Calculate the load-carrying capacity and support width of the Roller Conveyor using this diagram:
Roller Conveyor St carries a load of 5 x 15 kg over a span of 1500 mm. This load (75 kg) is distributed over two Roller Conveyors, each with a span of 1500 mm. That corresponds to maximum load-carrying capacity q.
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Accessoires / Service

Roller conveyor St D30 T1 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.699.04
Roller Conveyor St, Fastening Bracket D30 with Stop H27
Delivery unit
1 set
Article-No.
0.0.642.46
Roller Conveyor St, Fastening Bracket D30 with Stop H43
Delivery unit
1 set
Article-No.
0.0.652.46
Roller Conveyor St Fastening Bracket D30
Delivery unit
1 set
Article-No.
0.0.642.47
Roller Conveyor St, Fastening Bracket U D30
Delivery unit
1 set
Article-No.
0.0.647.07
Roller Conveyor St, Fastening Bracket I D30
Delivery unit
1 set
Article-No.
0.0.647.06
Roller Conveyor St, Butt Fastener
Delivery unit
1 set
Article-No.
0.0.654.75
Roller Conveyor St, End Cap
Delivery unit
1 set
Article-No.
0.0.647.08
Roller Conveyor St, Support D30
Delivery unit
1 set
Article-No.
0.0.647.10
Roller Conveyor Support 30-50
Delivery unit
1 set
Article-No.
0.0.690.95
Roller Conveyor St D30 Brake
Delivery unit
1 pce.
Article-No.
0.0.647.76
Roller Conveyor St Guide Rail e 65 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.641.77
Roller Conveyor St Guide Rail e 32 ESD, black similar to RAL 9005
Delivery unit
1 pce., length 4500 mm
Article-No.
0.0.648.72
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Tools

Roller Conveyor St, Assembly Pliers
Delivery unit
1 pce.
Article-No.
0.0.654.73

Downloads

Technical documentation(3 MB)
ESD Product Qualification(439 KB)
Roller Conveyor St D30 T1 ESD with Flanged Wheel, black similar to RAL 9005
0.0.699.10

Classifications

Classifications are industry-wide product data standards that are used, among other things, to support structured processing in ERP and e-business systems. Do you need the classification data for all item products for your e-procurement system? If so, please don’t hesitate to contact us.
eCl@ss 11.0
36120490
eCl@ss 4.0
36121505
eCl@ss 4.1
36121505
eCl@ss 5.0
36129190
eCl@ss 5.1
36129190
eCl@ss 6.0.1
36120407
eCl@ss 7.1
36120490
eCl@ss 8.0
36120490
UNSPSC 7.0
24101709
UNSPSC 9.0
24101709
customs tariff number
84283920