Low-cost automation – the mechanical solution

Low-cost automation (LCA) relieves strain on workers and boosts productivity without requiring complex control systems or drives. For example, by connecting together processes with a little skill, you can combine loading and unloading procedures. Karakuri/LCA applications speed up workflows and minimise tiring manual labour by lifting crates for workers.
Let gravity do the work for you! Low-cost automation uses lever principles and integrates moving profiles into frames. Profile Tube System D30 makes applications like these particularly easy to achieve.
Low-cost automation with the Lean Production Building Kit System uses a small number of components to deliver a clear improvement in manual activities. Several processes in assembly and intralogistics operations benefit from this approach. When combined with item roller conveyors, complete shooter solutions can be built that release and accept containers as soon as the transport trolley arrives in the correct position.
Karakuri/LCA applications from Profile Tube System D30 can also be combined easily with the ergonomic item Work Bench System. This means, for example, that work benches can be kitted out with picking procedures that involve the user actuating a lever to lift a transport container to an optimum ergonomic reaching height.
Compare products

Plain Bearing D40/D30-50 ESD

Plain Bearing Sleeve D40/D30 ESD, black similar to RAL 9005

Plain Bearing D40/D30-50 ESD with anti-torsion feature

Plain Bearing Sleeve D40/D30 ESD with anti-torsion feature, black similar to RAL 9005

Locking Ring D30

Delivery unit
1 pce.

Telescope Clamp D40/D30

Plain Bearing Sleeve D30/D20 ESD, black similar to RAL 9005

Pivot Bearing Set D30-28.5 M8

Double Pivot Bearing Unit D30-28.5 M8

Roller Set 8 D30-30 ESD

Roller D30/D6-16 ESD

Roller D30/D6-16 T1 ESD

Roller Set 8 D30-30 T1 ESD

Roller Set 8 D60/D6-25 ESD

Spacer Bushing D17/D6-12

Shock Absorber D30-110 15, adjustable

Weight 0.5kg D100/D31-13, black similar to RAL 9005

Weight 1.25kg D128/D31-20.5, black similar to RAL 9005

Cable Pulley Wheel D42/D6-12

Synthetic Fibre Cable D3, grey similar to RAL 7042

Steel Cable D3 sheathed, transparent

Delivery unit
1 roll, length 100 m

Thimble D12/D3

Delivery unit
1 pce.

Ferrule D3-11

Delivery unit
1 pce.

Ferrule Crimper D3

Delivery unit
1 pce.

Ring Bolt D10 M6x45

Cable End Link D12-34

Wire Cable Clamp D3 M4x10

Spacer Bushing D17/D8-15

Spacer Bushing D17/D6-5

Extension spring 1.25x12.7x121

Bowden Cable Mounting 8 M6-28

Manual Trigger D30

Adjusting Screw D5/D3-M6x20

Bowden Cable D1.5

Delivery unit
1 roll, length 20 m
Delivery unit
cut-off max. 20 m

Bowden Cable Sheathing D5/D1.5, black similar to RAL 9005

Thimble D7/D2

Delivery unit
1 pce.

Ferrule D2-7

Delivery unit
1 pce.

Ferrule Crimper D2

Delivery unit
1 pce.

Wire Cable Clamp D2 M3x8

End Cap D6/D5-12

Delivery unit
1 pce.

Cable Barrel Clamp D7/D2-7 M4

Rotary Latch System D9.5-120x30

Latch Bolt Set D9.5-22.5-M8

Braking Roller Set D52-95 M6

Braking Roller Set D93-130 M8

Tool Balancer 1-2 kg, Synthetic Fibre Cable

Tool Balancer 2-3 kg, Synthetic Fibre Cable

Tool Balancer 10-14 kg, Synthetic Fibre Cable

Release Unit D30 Actuator Ramp 120-38

Release Unit D30 Actuator Ramp 120-61

Release Unit D30 Bar T1

Release Unit D30 Bar 70/45 T1

Release Unit D30 Actuator Roller D40-60 side contact

Release Unit D30 Spring-loaded Reset Device

Release Unit D30 Bar T2

Bearing Set D30/D16-5 M6

Release Unit D30 Bar 70/45

Release Unit D30 H8

Stacking Unit D30 Bar T1

Stacking Unit D30 Bar T2

Roller D39.5-25

Delivery unit
1 set

Roller D60/D6-25 ESD

Fastening Set 6 D30 15mm with Countersunk Screw M6

Fastening Set 6 15mm with Countersunk Screw M6

Axial Joint Set M6

Angle Joint Set M6

Threaded Rod M6-1000

Delivery unit
1 pce., length 1000 mm

Thread Adapter M6 LH/RH T1

Thread Adapter M6 LH/RH T2

Chain Fastener 1/2" M6-50

Delivery unit
1 set
Available soon

Chain Connector 1/2″ 90°

Pulley D75/D55-14 M6 ESD

Sprocket Wheel z16 D34.8-5.2

Adapter Sleeve D30-43 M35

Bearing Flange Set 8 D30 120x30 M8

Carriage D37-32 ESD