Line XMS doors

The XMS system includes profiles designed specifically for use in doors. These Door Profiles accommodate closed panel elements that are 4 – 5 mm thick. Lip Seals stop doors from flapping and rattling and ensure a dust-tight closure. This results in doors that are sealed on all sides.
Doors built using Line XMS close with outstanding precision and can be designed in any height or size. Clamping Set XMS offers an effective means of compensating for any potential distortion caused by the dead weight of the door.
The flat Caps, Door Profile X 8 40x40 – XMS can be installed flush with the horizontal struts, thereby ensuring surfaces are closed and any door gap is kept to an absolute minimum.
Compare products

Door Profile X 8 40x40 - XMS, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Door Profile X 8 40x40-180° - XMS, natural

Door Profile X 8 80x40-180° - XMS, natural

Cap Set, Door Profile X 8 40x40 - XMS

Clamping Set, Door Profile X 8 - XMS

Lip Seal 4-5 mm - XMS, grey

Delivery unit
1 roll, length 20 m
Delivery unit
cut-off max. 20 m

Door Lock X 8 Zn

Delivery unit
1 set

Door Lip Seal 8 - XMS, grey similar to RAL 7042

Hinge X 8 Al FP4

Delivery unit
1 set