Line 8 profiles with internal diameter

  • With large central bore
  • Ideal for the mounting of bearings
  • Ideal for accommodating shafts, spindles and axles
Compare products

Profile 8 80x80 D40, natural

Delivery unit
cut-off max. 3000 mm
Delivery unit
1 pce., length 3000 mm

Profile 8 80x80-45° D60, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Profile 8 120x120-45° D87, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Downloads

Technical documentation (1 MB)
Chemical resistance of aluminium (376 KB)