Material supply

Strong backing for back-friendly solutions – item becomes the first and only manufacturer of industrial work benches to receive the AGR seal of approval. This means our Work Bench System is certified to the stringent ergonomic requirements laid down by the committee of experts at the Campaign for Healthy Backs (AGR e.V.). That’s good news for you and for sustainable preventive approaches to protecting any company’s most valuable resource – its workforce.
You can use pivot arms, trays, container mountings and parts containers to optimise the supply and picking of workpieces, small parts and working materials. item ergologistic® products take account of the entire process – from efficient material supply to ergonomic processing at the work bench.
Compare products

Pivot Arm 8 370 light

Pivot Arm 8 80 370 heavy-duty

Double Pivot Arm 8 695

Double Pivot Arm 8 695 heavy-duty

Double Pivot Arm 8 80 695 heavy-duty

Pivot Arm Height Adjuster 8 150

Pivot Arm Height Adjuster 8 240

Pivot Arm Height Adjuster 8 290

Tray Pivot Arm 8 80-370

Tray Double Pivot Arm 8 80-695

Tray 1200 ESD A

Delivery unit
1 set

Tray 1500 ESD A

Delivery unit
1 set

Tray 1800 ESD A

Delivery unit
1 set

Tray 1x180° 1200 ESD A

Tray 1x180° 1500 ESD A

Tray 1x180° 1800 ESD A

Tray 2x180° 1200 ESD A

Tray 2x180° 1500 ESD A

Tray 2x180° 1800 ESD A

Container Pivot Arm 8 80-370

Container Double Pivot Arm 8 80-695

Frame Profile 8 40x20, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Corner-Fastening Set Frame 8 40x20

Retaining Cord D6, grey

Delivery unit
cut-off max. 20 m
Delivery unit
1 roll, length 20 m

Tray 4x3 ESD

Delivery unit
1 set

Tray 6x4 ESD

Delivery unit
1 set

Tray 8x6 ESD

Delivery unit
1 set

Container Profile 8 80x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Fastening Set for Container Profile 8 80x40

Container Mounting 8, black

Parts Container 80x40, black

Parts Container 80x40 ESD, black

Parts Container 120x40, black

Parts Container 120x40 ESD, black

Parts Container 160x80, black

Parts Container 160x80 ESD, black

Labelling Card for Parts Containers, white

Parts Container Fastener 40

Parts Container Fastener 80

Parts Container 8 110x105

Parts Container 8 210x105

Grab Container 8 105x130, red similar to RAL 3020

Grab Container 8 105x130, yellow, similar to RAL 1023

Grab Container 8 105x130, green similar to RAL 6024

Grab Container 8 105x130, blue similar to RAL 5017

Frame Profile 8 60x40, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Corner-Fastening Set Frame 8 60x40

Frame Profile 8 60x40 180°, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Corner-Fastening Set Frame 8 60x40 180°

Corner-Fastening Set Frame 8 40x20 180°

Supply Profile 8 180x50, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Supply Profile 8 180x50 ESD, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Supply Profile 8 180x50 Assembly Set, white aluminium, similar to RAL 9006

Tray Stop Profile 8 50x10, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Tray Stop Profile 8 50x10 ESD, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Tray Stop Profile 8 50x10 Assembly Set, grey similar to RAL 7042

Tray Stop Profile 8 50x10 Assembly Set ESD, black similar to RAL 9005

Grab Container 8 105x130, grey similar to RAL 7042

Grab Container 8 105x130 ESD, black similar to RAL 9005

Buffer D11x5 sk

Delivery unit
1 set

Grab Plate Profile 8 140x50, natural

Delivery unit
cut-off max. 6000 mm
Delivery unit
1 pce., length 6000 mm

Grab Plate Profile 8 140x50 ESD, natural

Delivery unit
1 pce., length 6000 mm

Grab Plate Profile 8 140x50 Divider, grey similar to RAL 7042

Grab Plate Profile 8 140x50 Divider ESD, black similar to RAL 9005

Grab Plate Profile 8 140x50 Assembly Set, grey similar to RAL 7042

Grab Plate Profile 8 140x50 Assembly Set ESD, black

Label Protection Strip 8 24 89mm, transparent

Label Protection Strip 8 24, transparent

Delivery unit
1 pce., length 1400 mm

Divider and Guide Profile 32x12, natural

Delivery unit
1 pce., length 6000 mm

Divider and Guide Profile 32x12, Connection Set

Divider and Guide Profile 32x12, Connection Set 1x180°

Divider and Guide Profile 32x12, Connection Set 2x180°

Divider 600

Delivery unit
1 set

Divider 600 1x180°

Divider 600 2x180°

Label Profile 8 32 E, grey/transparent

Delivery unit
1 pce., length 2000 mm

Double Pivot Arm 8 695 with Height Adjuster 8 240

Double Pivot Arm 8 695 heavy-duty with Height Adjuster 8 290

Double Pivot Arm 8 80 695 heavy-duty with Height Adjuster 8 240

Shelf St 6x4 ESD

Delivery unit
1 set

Shelf St 8x6 ESD

Delivery unit
1 set

Pivot Arm 8 370 with Height Adjuster 8 150

Pivot Arm 8 80-370 heavy-duty with Height Adjuster 8 240

Carrier Rail Fastening Set 8 with Stop

Carrier Rail Fastening Set 8

Telescopic Rail 12.7x45.7 L400 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L500 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L600 soft close, full extension, bright zinc-plated

Telescopic Rail 12.7x45.7 L700 soft close, full extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L500, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L600, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L700, over extension, bright zinc-plated

Telescopic Rail heavy duty 19.1x53.1 L790, over extension, bright zinc-plated